Grove Gear GR8180168.00 - GR-BMQ818-100-R-140
Part #:GR8180168.00
Catalog #:GR-BMQ818-100-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | O: | 2.05 in |
| I: | 3.24 in | B: | 5.06 |
| H-Tap size: | 5/16-18 UNC in | G: | 1.38 |
| TAP Depth: | 0.63 in | C: | 5.75 in |
| T: | 0.875 | N: | 4.31 |
| BF: | 0.41 | F: | 2.75 |
| AJ: | 5.88 | AK: | 4.5 |
| A: | 3.56 | BE: | 0.38 in |
| RQ: | 3.59 in | BD: | 6.5 |
| D: | 2.06 | J: | 4.19 in |
| Center Distance (in): | 1.75 in | K: | 2.09 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Shaft Seal Material: | Viton |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.141 |
| Motor Frame Size: | 140 | Center Distance (in): | 1.75 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 100:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.38 | Output RPM: | 17 |
| Assembly: | BMQ-R | Output Torque Rating (in-lb): | 277 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 27.00 LB |

