Grove Gear GR8180193.00 - GR-BM818-5-R-48
Part #:GR8180193.00
Catalog #:GR-BM818-5-R-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | K: | 2.09 in |
| A: | 3.56 | J: | 4.19 in |
| BF: | 0.28 | N: | 4.31 |
| L: | 4.45 in | D: | 2.06 |
| LM: | 6.26 | G: | 1.38 |
| B: | 5.06 | I: | 3.24 in |
| H-Tap size: | 5/16-18 UNC in | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | TAP Depth: | 0.63 in |
| C: | 5.75 in | T: | 0.875 |
| O: | 2.05 in | U: | 0.625 in |
| BD: | 4.36 | AK: | 3 |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Right | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.6 |
| Input Diameter (in): | 0.625 in | Assembly: | BM-R |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 793 |
| Output RPM: | 350 | Motor Frame Size: | 48 |
| Series Code: | GR | Output Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.38 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 436 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 26.00 LB |

