Grove Gear GR8180205.00 - GR-BM818-5-D-48
Part #:GR8180205.00
Catalog #:GR-BM818-5-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.06 | LM: | 6.26 |
| L: | 4.45 in | O: | 2.05 in |
| Center Distance (in): | 1.75 in | N: | 4.31 |
| U: | 0.625 in | J: | 4.19 in |
| AJ: | 3.75 | I: | 3.24 in |
| F: | 2.75 | H-Tap size: | 5/16-18 UNC in |
| K: | 2.09 in | A: | 3.56 |
| T: | 0.875 | TAP Depth: | 0.63 in |
| AK: | 3 | BD: | 4.36 |
| BE: | 0.38 in | D: | 2.06 |
| BF: | 0.28 | O*: | 1.84 in |
| C: | 5.75 in | G: | 1.38 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Motor Frame Size: | 48 | Assembly: | BM-D |
| Center Distance (in): | 1.75 | Ratio: | 5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Double | Output Key: | 3/16 X 1.38 |
| Thrust Rating - output shaft: | 793 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | Service Factor: | 1 |
| Output RPM: | 350 | Series Code: | GR |
| Input HP @ 1750 RPM: | 2.6 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 436 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 26.00 LB |

