Grove Gear GR8180213.00 - GR-BM818-50-D-48
Part #:GR8180213.00
Catalog #:GR-BM818-50-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 4.36 | AJ: | 3.75 |
| AK: | 3 | I: | 3.24 in |
| C: | 5.75 in | BE: | 0.38 in |
| U: | 0.625 in | G: | 1.38 |
| N: | 4.31 | K: | 2.09 in |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16-18 UNC in | J: | 4.19 in |
| A: | 3.56 | O: | 2.05 in |
| F: | 2.75 | L: | 4.45 in |
| LM: | 6.26 | B: | 5.06 |
| TAP Depth: | 0.63 in | D: | 2.06 |
| O*: | 1.84 in | BF: | 0.28 |
Technical Specifications
| Motor Frame Size: | 48 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.515 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Assembly: | BM-D | Gear Type: | Worm |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.38 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Series Code: | GR |
| Output Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.38 |
| Output RPM: | 35 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| Weight: | 26.00 LB |

