Grove Gear GR8180215.00 - GR-BM818-80-D-48
Part #:GR8180215.00
Catalog #:GR-BM818-80-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.84 in | AJ: | 3.75 |
| G: | 1.38 | B: | 5.06 |
| D: | 2.06 | N: | 4.31 |
| C: | 5.75 in | K: | 2.09 in |
| H-Tap size: | 5/16-18 UNC in | BE: | 0.38 in |
| U: | 0.625 in | LM: | 6.26 |
| Center Distance (in): | 1.75 in | TAP Depth: | 0.63 in |
| J: | 4.19 in | AK: | 3 |
| BF: | 0.28 | L: | 4.45 in |
| F: | 2.75 | T: | 0.875 |
| BD: | 4.36 | A: | 3.56 |
| I: | 3.24 in | O: | 2.05 in |
Technical Specifications
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.38 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1144 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48 |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Service Factor: | 1 | Output Key: | 3/16 X 1.38 |
| Output RPM: | 21 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.208 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 356 in/lbs |
General Specifications
| Weight: | 26.00 LB |

