Grove Gear GR8180223.00 - GR-BMQ818-30-L-48
Part #:GR8180223.00
Catalog #:GR-BMQ818-30-L-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | AK: | 3 |
| BD: | 4.36 | O: | 2.05 in |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| LQ: | 4.09 in | A: | 3.56 |
| C: | 5.75 in | F: | 2.75 |
| K: | 2.09 in | J: | 4.19 in |
| I: | 3.24 in | AJ: | 3.75 |
| H-Tap size: | 5/16-18 UNC in | G: | 1.38 |
| Center Distance (in): | 1.75 in | T: | 0.875 |
| BF: | 0.28 | B: | 5.06 |
| RQ: | 3.59 in | D: | 2.06 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 3/16 X 1.38 | Output Shaft Assembly Code: | L |
| Assembly: | BMQ-L | Input Keyway (C Face): | 1/8 X 1/16 |
| Motor Frame Size: | 48 | Series Code: | GR |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.741 |
| Input Bore (C Face): | 0.5 | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Output RPM: | 58 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| Weight: | 27.00 LB |

