Grove Gear GR8180235.00 - GR-BMQ818-30-R-48
Part #:GR8180235.00
Catalog #:GR-BMQ818-30-R-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | B: | 5.06 |
| H-Tap size: | 5/16-18 UNC in | J: | 4.19 in |
| O: | 2.05 in | N: | 4.31 |
| F: | 2.75 | BF: | 0.28 |
| K: | 2.09 in | AJ: | 3.75 |
| TAP Depth: | 0.63 in | LQ: | 4.09 in |
| G: | 1.38 | I: | 3.24 in |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| T: | 0.875 | A: | 3.56 |
| BE: | 0.38 in | BD: | 4.36 |
| AK: | 3 | RQ: | 3.59 in |
Technical Specifications
| Ratio Range: | 30:1 | Output Shaft Direction: | Right |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 48 | Input Bore (C Face): | 0.5 |
| Input Keyway (C Face): | 1/8 X 1/16 | Gear Type: | Worm |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.38 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.741 | Series Code: | GR |
| Assembly: | BMQ-R | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 614 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 27.00 LB |

