Grove Gear GR8180504.10 - GR-H818-15-H1-10
Part #:GR8180504.10
Catalog #:GR-H818-15-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | L: | 4.45 in |
| I: | 3.24 in | D: | 2.06 |
| AD: | 4.73 | B: | 5.19 |
| U: | 0.625 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | T: | 0.625 |
| AE1: | 0.49 | J: | 4.19 in |
| M: | 1.76 | C: | 5.75 in |
| V: | 1.44 in | AG: | 5.5 |
| AE2: | 0.28 |
Technical Specifications
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | H-H1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 10 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H818 |
| Output RPM: | 116 | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 1.224 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 21.00 LB |

