Grove Gear GR8180521.14 - GR-HM818-50-H1-56-14
Part #:GR8180521.14
Catalog #:GR-HM818-50-H1-56-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 2.06 |
| AJ: | 5.88 | T: | 0.875 |
| C: | 5.75 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | J: | 4.19 in |
| AE2: | 0.28 | AG: | 5.5 |
| AE1: | 0.49 | BE: | 0.38 in |
| AK: | 4.5 | B: | 5.19 |
| L: | 4.45 in | LM: | 6.7 |
| F: | 2.75 | I: | 3.24 in |
| U: | 0.625 in | BF: | 0.41 |
| AD: | 4.73 | G: | 1.38 |
Technical Specifications
| Model Code: | HM818 | Output Shaft Direction: | H1 |
| Bore Code: | 14 | Motor Frame Size: | 56 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output RPM: | 35 | Series Code: | GR |
| Thrust Rating - output shaft: | 1144 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.515 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| Weight: | 27.00 LB |

