Grove Gear GR8180522.10 - GR-HM818-60-H1-56-10
Part #:GR8180522.10
Catalog #:GR-HM818-60-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | LM: | 6.7 |
| V: | 1.44 in | AE1: | 0.49 |
| L: | 4.45 in | T: | 0.625 |
| U: | 0.625 in | B: | 5.19 |
| F: | 2.75 | BD: | 6.5 |
| J: | 4.19 in | C: | 5.75 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | D: | 2.06 |
| I: | 3.24 in | AE2: | 0.28 |
| G: | 1.38 | BE: | 0.38 in |
| AD: | 4.73 | AG: | 5.5 |
Technical Specifications
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM818 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.449 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.38 in | Assembly: | HM-H1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 1144 |
| Ratio: | 60:1 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Series Code: | GR | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Bore Code: | 10 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 623 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 27.00 LB |

