Grove Gear GR8180527.14 - GR-HM818-10-H1-140-14
Part #:GR8180527.14
Catalog #:GR-HM818-10-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | T: | 0.875 |
| C: | 5.75 in | AK: | 4.5 |
| I: | 3.24 in | AE1: | 0.49 |
| AE2: | 0.28 | G: | 1.38 |
| V: | 1.44 in | L: | 4.45 in |
| U: | 0.625 in | BE: | 0.38 in |
| F: | 2.75 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| B: | 5.19 | AJ: | 5.88 |
| LM: | 6.7 | AG: | 5.5 |
| BD: | 6.5 | D: | 2.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Center Distance (in): | 1.75 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Bore Code: | 14 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 976 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.625 | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 X 1.38 in | Model Code: | HM818 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-H1 |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Ratio: | 10:1 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 528 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 27.00 LB |

