Grove Gear GR8180531.14 - GR-HM818-30-H1-140-14
Part #:GR8180531.14
Catalog #:GR-HM818-30-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | C: | 5.75 in |
| AK: | 4.5 | B: | 5.19 |
| F: | 2.75 | I: | 3.24 in |
| AD: | 4.73 | D: | 2.06 |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | J: | 4.19 in |
| G: | 1.38 | AE2: | 0.28 |
| BD: | 6.5 | AJ: | 5.88 |
| L: | 4.45 in | AG: | 5.5 |
| AE1: | 0.49 | U: | 0.625 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM818 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 0.741 |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 14 | Output Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Assembly Code: | H1 | Output RPM: | 58 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 614 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 27.00 LB |

