Grove Gear GR8180542.14 - GR-HMQ818-25-H1-56-14
Part #:GR8180542.14
Catalog #:GR-HMQ818-25-H1-56-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | B: | 5.19 |
| LQ: | 4.09 in | T: | 0.875 |
| J: | 4.19 in | AD: | 4.73 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 5.75 in | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| AE1: | 0.49 | AK: | 4.5 |
| RQ: | 3.59 in | G: | 1.38 |
| AE2: | 0.28 | I: | 3.24 in |
| BE: | 0.38 in | F: | 2.75 |
| BD: | 6.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HMQ818 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Series Code: | GR | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Shaft Direction: | H1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.884 |
| Bore Code: | 14 | Output Torque Rating (in-lb): | 644 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310130797 | Weight: | 26.00 LB |

