Grove Gear GR8180555.14 - GR-HMQ818-30-H1-140-14
Part #:GR8180555.14
Catalog #:GR-HMQ818-30-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BF: | 0.41 |
| AJ: | 5.88 | RQ: | 3.59 in |
| G: | 1.38 | AK: | 4.5 |
| I: | 3.24 in | C: | 5.75 in |
| LQ: | 4.09 in | B: | 5.19 |
| AG: | 5.5 | AE1: | 0.49 |
| AE2: | 0.28 | BE: | 0.38 in |
| F: | 2.75 | D: | 2.06 |
| AD: | 4.73 | T: | 0.875 |
| Center Distance (in): | 1.75 in | J: | 4.19 in |
| V: | 1.44 in |
Technical Specifications
| Output RPM: | 58 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ818 | Bore Code: | 14 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.741 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 26.00 LB |

