Grove Gear GR8180561.16 - GR-HM818-5-H1-48-16
Part #:GR8180561.16
Catalog #:GR-HM818-5-H1-48-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| B: | 5.19 | V: | 1.44 in |
| D: | 2.06 | AJ: | 3.75 |
| LM: | 6.26 | I: | 3.24 in |
| AD: | 4.73 | C: | 5.75 in |
| T: | 1 | AE2: | 0.28 |
| G: | 1.38 | F: | 2.75 |
| BE: | 0.38 in | AK: | 3 |
| L: | 4.45 in | BD: | 4.36 |
| AE1: | 0.49 | AG: | 5.5 |
| J: | 4.19 in | U: | 0.625 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 793 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Assembly: | HM-H1 | Model Code: | HM818 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | H1 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.6 | Input RPM: | 1,750 |
| Motor Frame Size: | 48 | Output RPM: | 350 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| Weight: | 27.00 LB |

