Grove Gear GR8180564.16 - GR-HM818-15-H1-48-16
Part #:GR8180564.16
Catalog #:GR-HM818-15-H1-48-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AG: | 5.5 |
| G: | 1.38 | BD: | 4.36 |
| V: | 1.44 in | LM: | 6.26 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| I: | 3.24 in | C: | 5.75 in |
| AD: | 4.73 | B: | 5.19 |
| J: | 4.19 in | AK: | 3 |
| F: | 2.75 | U: | 0.625 in |
| L: | 4.45 in | AJ: | 3.75 |
| D: | 2.06 | BE: | 0.38 in |
| T: | 1 | AE1: | 0.49 |
Technical Specifications
| Output RPM: | 116 | Input HP @ 1750 RPM: | 1.224 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Bore Code: | 16 | Model Code: | HM818 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 48 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 15:1 |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 571 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 27.00 LB |

