Grove Gear GR8180580.10 - GR-HMQ818-40-H1-48-10
Part #:GR8180580.10
Catalog #:GR-HMQ818-40-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | BF: | 0.28 |
| AK: | 3 | J: | 4.19 in |
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| BD: | 4.36 | V: | 1.44 in |
| T: | 0.625 | AG: | 5.5 |
| B: | 5.19 | AE2: | 0.28 |
| AD: | 4.73 | AE1: | 0.49 |
| RQ: | 3.59 in | F: | 2.75 |
| C: | 5.75 in | D: | 2.06 |
| I: | 3.24 in | BE: | 0.38 in |
| AJ: | 3.75 |
Technical Specifications
| Output Shaft Direction: | H1 | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Output RPM: | 43 |
| Assembly: | HMQ-H1 | Bore Code: | 10 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | HMQ818 |
| Input Keyway (C Face): | 1/8 X 1/16 | Center Distance (in): | 1.75 |
| Series Code: | GR | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.609 | Ratio: | 40:1 |
| Output Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 26.00 LB |

