Grove Gear GR818206103.00 - GR-DMQ818-1200-L6-56
Part #:GR818206103.00
Catalog #:GR-DMQ818-1200-L6-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.46 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | BC: | 5.94 |
| C1: | 4.66 | TAP Depth: | 0.63 in |
| F: | 2.75 | A: | 3.56 |
| T: | 0.875 | BF: | 0.41 |
| I: | 3.24 in | AK: | 4.5 |
| O: | 2.05 in | R: | 1.94 in |
| BE: | 0.38 in | B: | 5.06 |
| D1: | 1.72 | D2: | 2.06 |
| N: | 4.31 | CE: | 1.33 |
| J: | 4.19 in | C: | 6.75 in |
| BD: | 6.5 | RQ: | 3.09 in |
| H-Tap size: | 5/16-18 UNC in | K: | 2.09 in |
| G: | 1.38 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP: | 0.059 |
| Series Code: | GR | Ratio: | 1200:1 |
| Ratio Range: | 1200:1 | Gear Type: | Double-worm |
| Output Shaft Assembly Code: | L6 | Assembly: | DMQ-L6 |
| Input RPM: | 1,750 | Input Style: | C - Face Quill |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Double | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Model Code: | DMQ818 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Quill Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Output Shaft Direction: | Single |
| Output RPM: | 1.46 | Output Torque Rating (in-lb): | 892 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310169032 | Weight: | 41.00 LB |

