Grove Gear GR8240014.00 - GR-B824-7.5-R
Part #:GR8240014.00
Catalog #:GR-B824-7.5-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | Center Distance (in): | 2.38 in |
| G: | 1.44 | A: | 4.06 |
| N: | 5.14 | H-Tap size: | 3/8-16 UNC in |
| J: | 5 in | TAP Depth: | 0.69 in |
| F: | 2.88 | B: | 6.12 |
| M: | 2.38 | D: | 2.5 |
| C: | 6.94 in | T: | 1.125 |
| I: | 3.77 in | L: | 5.51 in |
| K: | 2.5 in | U: | 0.75 in |
Technical Specifications
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.992 | Center Distance (in): | 2.38 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Output Shaft Direction: | Right | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1659 | Output Key: | 1/4 X 1.75 |
| Output RPM: | 233.3 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Assembly: | B-R |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| UPC: | 690310132227 | Weight: | 40.00 LB |

