Grove Gear GR8240026.00 - GR-B824-7.5-D
Part #:GR8240026.00
Catalog #:GR-B824-7.5-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.06 | Center Distance (in): | 2.38 in |
| T: | 1.125 | J: | 5 in |
| M: | 2.38 | L: | 5.51 in |
| I: | 3.77 in | D: | 2.5 |
| TAP Depth: | 0.69 in | O*: | 2.44 in |
| F: | 2.88 | B: | 6.12 |
| K: | 2.5 in | U: | 0.75 in |
| H-Tap size: | 3/8-16 UNC in | G: | 1.44 |
| C: | 6.94 in | O: | 2.66 in |
| N: | 5.14 |
Technical Specifications
| Assembly: | B-D | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Center Distance (in): | 2.38 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Output Key: | 1/4 X 1.75 |
| Input Style: | Solid Shaft | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1659 |
| Gear Type: | Worm | Series Code: | GR |
| Output Diameter (in): | 1.125 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 3.992 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 995 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 40.00 LB |

