Grove Gear GR8240035.00 - GR-B824-80-D
Part #:GR8240035.00
Catalog #:GR-B824-80-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | C: | 6.94 in |
| U: | 0.75 in | F: | 2.88 |
| O: | 2.66 in | N: | 5.14 |
| K: | 2.5 in | Center Distance (in): | 2.38 in |
| O*: | 2.44 in | M: | 2.38 |
| A: | 4.06 | J: | 5 in |
| I: | 3.77 in | L: | 5.51 in |
| B: | 6.12 | G: | 1.44 |
| T: | 1.125 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Assembly: | B-D | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Input Style: | Solid Shaft |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Diameter (in): | 1.125 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| Weight: | 40.00 LB |

