Grove Gear GR8240061.00 - GR-BM824-5-D-56
Part #:GR8240061.00
Catalog #:GR-BM824-5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | BF: | 0.41 |
| TAP Depth: | 0.69 in | T: | 1.125 |
| K: | 2.5 in | G: | 1.44 |
| H-Tap size: | 3/8-16 UNC in | O: | 2.66 in |
| BD: | 6.5 | O*: | 2.44 in |
| BE: | 0.38 in | A: | 4.06 |
| L: | 5.51 in | I: | 3.77 in |
| U: | 0.75 in | AK: | 4.5 |
| Center Distance (in): | 2.38 in | D: | 2.5 |
| AJ: | 5.88 | B: | 6.12 |
| F: | 2.88 | J: | 5 in |
| N: | 5.14 | LM: | 7.76 |
Technical Specifications
| Output Shaft Direction: | Double | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Motor Frame Size: | 56 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | BM-D | Thrust Rating - output shaft: | 1451 |
| Output Shaft Assembly Code: | D | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.38 |
| Input HP @ 1750 RPM: | 5.323 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Ratio Range: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 898 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 47.00 LB |

