Grove Gear GR8240074.00 - GR-BM824-7.5-L-140
Part #:GR8240074.00
Catalog #:GR-BM824-7.5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | C: | 6.94 in |
| A: | 4.06 | L: | 5.51 in |
| AJ: | 5.88 | G: | 1.44 |
| BF: | 0.41 | B: | 6.12 |
| BE: | 0.38 in | Center Distance (in): | 2.38 in |
| U: | 0.75 in | D: | 2.5 |
| F: | 2.88 | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in | BD: | 6.5 |
| O: | 2.66 in | N: | 5.14 |
| AK: | 4.5 | I: | 3.77 in |
| K: | 2.5 in | LM: | 7.76 |
| T: | 1.125 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1659 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Output RPM: | 233.3 | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Assembly: | BM-L | Output Shaft Direction: | Left |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 3.992 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 995 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 47.00 LB |

