Grove Gear GR8240084.00 - GR-BM824-100-L-140
Part #:GR8240084.00
Catalog #:GR-BM824-100-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AJ: | 5.88 |
| I: | 3.77 in | LM: | 7.76 |
| B: | 6.12 | TAP Depth: | 0.69 in |
| BF: | 0.41 | U: | 0.75 in |
| N: | 5.14 | G: | 1.44 |
| F: | 2.88 | D: | 2.5 |
| A: | 4.06 | T: | 1.125 |
| H-Tap size: | 3/8-16 UNC in | AK: | 4.5 |
| J: | 5 in | L: | 5.51 in |
| O: | 2.66 in | K: | 2.5 in |
| BD: | 6.5 | Center Distance (in): | 2.38 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.125 in |
| Assembly: | BM-L | Series Code: | GR |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.307 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Left | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 648 in/lbs |
General Specifications
| Weight: | 47.00 LB |

