Grove Gear GR8240096.00 - GR-BM824-100-R-140
Part #:GR8240096.00
Catalog #:GR-BM824-100-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | L: | 5.51 in |
| AJ: | 5.88 | BD: | 6.5 |
| O: | 2.66 in | Center Distance (in): | 2.38 in |
| G: | 1.44 | N: | 5.14 |
| U: | 0.75 in | D: | 2.5 |
| AK: | 4.5 | F: | 2.88 |
| T: | 1.125 | BF: | 0.41 |
| H-Tap size: | 3/8-16 UNC in | I: | 3.77 in |
| LM: | 7.76 | K: | 2.5 in |
| BE: | 0.38 in | J: | 5 in |
| TAP Depth: | 0.69 in | A: | 4.06 |
| C: | 6.94 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Ratio: | 100:1 | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.75 in | Assembly: | BM-R |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Right |
| Series Code: | GR | Output RPM: | 17.5 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140 |
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.125 in |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 47.00 LB |

