Grove Gear GR8240098.00 - GR-BM824-7.5-D-140
Part #:GR8240098.00
Catalog #:GR-BM824-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | AJ: | 5.88 |
| J: | 5 in | F: | 2.88 |
| O: | 2.66 in | G: | 1.44 |
| K: | 2.5 in | D: | 2.5 |
| AK: | 4.5 | BD: | 6.5 |
| BF: | 0.41 | H-Tap size: | 3/8-16 UNC in |
| T: | 1.125 | O*: | 2.44 in |
| TAP Depth: | 0.69 in | N: | 5.14 |
| BE: | 0.38 in | I: | 3.77 in |
| B: | 6.12 | LM: | 7.76 |
| U: | 0.75 in | A: | 4.06 |
| C: | 6.94 in | L: | 5.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.992 | Output Shaft Direction: | Double |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Assembly: | BM-D | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Series Code: | GR | Thrust Rating - output shaft: | 1659 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Output RPM: | 233.3 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| Weight: | 47.00 LB |

