Grove Gear GR8240104.00 - GR-BM824-40-D-140
Part #:GR8240104.00
Catalog #:GR-BM824-40-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | H-Tap size: | 3/8-16 UNC in |
| I: | 3.77 in | F: | 2.88 |
| N: | 5.14 | Center Distance (in): | 2.38 in |
| U: | 0.75 in | O: | 2.66 in |
| A: | 4.06 | BF: | 0.41 |
| T: | 1.125 | BE: | 0.38 in |
| C: | 6.94 in | AJ: | 5.88 |
| G: | 1.44 | AK: | 4.5 |
| TAP Depth: | 0.69 in | BD: | 6.5 |
| J: | 5 in | O*: | 2.44 in |
| D: | 2.5 | L: | 5.51 in |
| B: | 6.12 | K: | 2.5 in |
Technical Specifications
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | Double | Output Key: | 1/4 X 1.75 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Center Distance (in): | 2.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 0.75 in |
| Assembly: | BM-D | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.342 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1433 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 47.00 LB |

