Grove Gear GR8240112.00 - GR-BM824-15-L-180
Part #:GR8240112.00
Catalog #:GR-BM824-15-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.75 in |
| F: | 2.88 | O: | 2.66 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
| BE1: | 0.5 in | L1: | 8.76 in |
| C: | 6.94 in | B: | 6.12 |
| AJ: | 7.25 | L: | 5.51 in |
| K: | 2.5 in | A: | 4.06 |
| T: | 1.125 | N: | 5.14 |
| I: | 3.77 in | Center Distance (in): | 2.38 in |
| AK: | 8.5 | G: | 1.44 |
| D: | 2.5 | J: | 5 in |
| BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.38 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.765 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Left |
| Assembly: | BM-L | Gear Type: | Worm |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Ratio Range: | 15:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1318 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 47.00 LB |

