Grove Gear GR8240128.00 - GR-BM824-40-R-180
Part #:GR8240128.00
Catalog #:GR-BM824-40-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | F: | 2.88 |
| BD: | 9 | I: | 3.77 in |
| N: | 5.14 | D: | 2.5 |
| AK: | 8.5 | H-Tap size: | 3/8-16 UNC in |
| AJ: | 7.25 | C: | 6.94 in |
| Center Distance (in): | 2.38 in | L1: | 8.76 in |
| B: | 6.12 | A: | 4.06 |
| U: | 0.75 in | T: | 1.125 |
| O: | 2.66 in | BF: | 0.53 |
| BE1: | 0.5 in | J: | 5 in |
| K: | 2.5 in | L: | 5.51 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Assembly: | BM-R | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Right | Ratio: | 40:1 |
| Output Key: | 1/4 X 1.75 | Product Type: | Right Angle |
| Center Distance (in): | 2.38 | Input HP @ 1750 RPM: | 1.342 |
| Motor Frame Size: | 180 | Output RPM: | 43.8 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| Weight: | 47.00 LB |

