Grove Gear GR8240130.00 - GR-BM824-60-R-180
Part #:GR8240130.00
Catalog #:GR-BM824-60-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 UNC in | TAP Depth: | 0.69 in |
| K: | 2.5 in | BD: | 9 |
| O: | 2.66 in | L1: | 8.76 in |
| N: | 5.14 | B: | 6.12 |
| BE1: | 0.5 in | J: | 5 in |
| F: | 2.88 | AJ: | 7.25 |
| I: | 3.77 in | L: | 5.51 in |
| A: | 4.06 | C: | 6.94 in |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| T: | 1.125 | AK: | 8.5 |
| D: | 2.5 | U: | 0.75 in |
| BF: | 0.53 |
Technical Specifications
| Assembly: | BM-R | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.967 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | Right | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Ratio: | 60:1 |
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1418 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 47.00 LB |

