Grove Gear GR8240191.00 - GR-BMQ824-80-L-140
Part #:GR8240191.00
Catalog #:GR-BMQ824-80-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.14 | Center Distance (in): | 2.38 in |
| H-Tap size: | 3/8-16 UNC in | J: | 5 in |
| T: | 1.125 | B: | 6.12 |
| D: | 2.5 | AK: | 4.5 |
| G: | 1.44 | O: | 2.66 in |
| A: | 4.06 | RQ: | 4.09 in |
| BD: | 6.5 | BE: | 0.38 in |
| K: | 2.5 in | I: | 3.77 in |
| C: | 6.94 in | AJ: | 5.88 |
| BF: | 0.41 | F: | 2.88 |
| LQ: | 4.63 in | TAP Depth: | 0.69 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.455 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 2.38 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 1.75 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | Left |
| Assembly: | BMQ-L | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 830 in/lbs |
General Specifications
| UPC: | 690310130742 | Weight: | 45.00 LB |

