Grove Gear GR8240225.00 - GR-BMQ824-50-L-180
Part #:GR8240225.00
Catalog #:GR-BMQ824-50-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | N: | 5.14 |
| BF: | 0.53 | K: | 2.5 in |
| BD: | 9 | F: | 2.88 |
| J: | 5 in | TAP Depth: | 0.69 in |
| C: | 6.94 in | G: | 1.44 |
| H-Tap size: | 3/8-16 UNC in | RQ: | 4.56 in |
| I: | 3.77 in | LQ1: | 5.06 in |
| O: | 2.66 in | D: | 2.5 |
| Center Distance (in): | 2.38 in | BE1: | 0.5 in |
| A: | 4.06 | AJ: | 7.25 |
| T: | 1.125 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | GR |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.125 in | Assembly: | BMQ-L |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | L |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.137 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1432 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 45.00 LB |

