Grove Gear GR8240233.00 - GR-BMQ824-20-R-180
Part #:GR8240233.00
Catalog #:GR-BMQ824-20-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BF: | 0.53 |
| BD: | 9 | I: | 3.77 in |
| N: | 5.14 | LQ1: | 5.06 in |
| G: | 1.44 | RQ: | 4.56 in |
| O: | 2.66 in | AK: | 8.5 |
| J: | 5 in | F: | 2.88 |
| Center Distance (in): | 2.38 in | BE1: | 0.5 in |
| AJ: | 7.25 | A: | 4.06 |
| K: | 2.5 in | T: | 1.125 |
| C: | 6.94 in | D: | 2.5 |
| H-Tap size: | 3/8-16 UNC in | TAP Depth: | 0.69 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 180 |
| Assembly: | BMQ-R | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.326 |
| Output Key: | 1/4 X 1.75 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | Right |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1421 in/lbs |
General Specifications
| Weight: | 45.00 LB |

