Grove Gear GR8240504.16 - GR-H824-15-H1-16
Part #:GR8240504.16
Catalog #:GR-H824-15-H1-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | Center Distance (in): | 2.38 in |
| G: | 1.44 | J: | 5 in |
| I: | 3.77 in | D: | 2.5 |
| AD: | 5.18 | U: | 0.75 in |
| C: | 6.94 in | AE2: | 0.31 |
| V: | 1.94 in | L: | 5.51 in |
| M: | 2.38 | T: | 1 |
| AG: | 6 | F: | 2.88 |
| AE1: | 0.51 |
Technical Specifications
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1 in | Thrust Rating - output shaft: | 2091 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Model Code: | H824 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Bore Code: | 16 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.765 |
| Input Keyway: | 3/16 X 1.63 in | Output Torque Rating (in-lb): | 1318 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 42.00 LB |

