Grove Gear GR8240505.19 - GR-H824-20-H1-19
Part #:GR8240505.19
Catalog #:GR-H824-20-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | T: | 1.1875 |
| AD: | 5.18 | V: | 1.94 in |
| Center Distance (in): | 2.38 in | U: | 0.75 in |
| AE2: | 0.31 | D: | 2.5 |
| AG: | 6 | L: | 5.51 in |
| F: | 2.88 | C: | 6.94 in |
| J: | 5 in | M: | 2.38 |
| I: | 3.77 in | B: | 6.12 |
| AE1: | 0.51 |
Technical Specifications
| Center Distance (in): | 2.38 | Input RPM: | 1,750 |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | H-H1 | Gear Type: | Worm |
| Bore Code: | 19 | Output RPM: | 87.5 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.326 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.1875 in | Service Factor: | 1 |
| Input Style: | Solid Shaft | Ratio Range: | 20:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H824 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1421 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 42.00 LB |

