Grove Gear GR8240508.20 - GR-H824-40-H1-20
Part #:GR8240508.20
Catalog #:GR-H824-40-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | T: | 1.25 |
| U: | 0.75 in | I: | 3.77 in |
| J: | 5 in | AD: | 5.18 |
| Center Distance (in): | 2.38 in | L: | 5.51 in |
| AG: | 6 | D: | 2.5 |
| G: | 1.44 | AE1: | 0.51 |
| C: | 6.94 in | F: | 2.88 |
| AE2: | 0.31 | V: | 1.94 in |
| M: | 2.38 |
Technical Specifications
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.342 |
| Input Keyway: | 3/16 X 1.63 in | Bore Code: | 20 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Model Code: | H824 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Assembly: | H-H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.38 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.75 in | Series Code: | GR |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1433 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310132593 | Weight: | 42.00 LB |

