Grove Gear GR8240510.18 - GR-H824-60-H1-18
Part #:GR8240510.18
Catalog #:GR-H824-60-H1-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 6 |
| AE1: | 0.51 | G: | 1.44 |
| I: | 3.77 in | V: | 1.94 in |
| T: | 1.125 | J: | 5 in |
| L: | 5.51 in | Center Distance (in): | 2.38 in |
| C: | 6.94 in | U: | 0.75 in |
| F: | 2.88 | AD: | 5.18 |
| AE2: | 0.31 | D: | 2.5 |
| B: | 6.12 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 60:1 | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Model Code: | H824 | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Assembly: | H-H1 | Input HP @ 1750 RPM: | 0.967 |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1418 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 42.00 LB |

