Grove Gear GR8240511.20 - GR-H824-80-H1-20
Part #:GR8240511.20
Catalog #:GR-H824-80-H1-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | L: | 5.51 in |
| J: | 5 in | AG: | 6 |
| G: | 1.44 | D: | 2.5 |
| AE1: | 0.51 | T: | 1.25 |
| M: | 2.38 | V: | 1.94 in |
| AE2: | 0.31 | I: | 3.77 in |
| C: | 6.94 in | U: | 0.75 in |
| AD: | 5.18 | Center Distance (in): | 2.38 in |
| F: | 2.88 |
Technical Specifications
| Center Distance (in): | 2.38 | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Direction: | H1 | Bore Code: | 20 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.455 |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | H824 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 42.00 LB |

