Grove Gear GR8240512.23 - GR-H824-100-H1-23
Part #:GR8240512.23
Catalog #:GR-H824-100-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | L: | 5.51 in |
| J: | 5 in | M: | 2.38 |
| AE1: | 0.51 | F: | 2.88 |
| U: | 0.75 in | V: | 1.94 in |
| I: | 3.77 in | Center Distance (in): | 2.38 in |
| T: | 1.4375 | G: | 1.44 |
| AD: | 5.18 | D: | 2.5 |
| B: | 6.12 | AE2: | 0.31 |
| C: | 6.94 in |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Model Code: | H824 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 0.307 | Service Factor: | 1 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.38 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.4375 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Assembly: | H-H1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 648 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 42.00 LB |

