Grove Gear GR8240515.20 - GR-HM824-10-H1-56-20
Part #:GR8240515.20
Catalog #:GR-HM824-10-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 7.76 |
| F: | 2.88 | C: | 6.94 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 2.38 in | G: | 1.44 |
| I: | 3.77 in | BD: | 6.5 |
| U: | 0.75 in | AE2: | 0.31 |
| AD: | 5.18 | B: | 6.12 |
| L: | 5.51 in | T: | 1.25 |
| AE1: | 0.51 | V: | 1.94 in |
| D: | 2.5 | AG: | 6 |
| BF: | 0.41 | J: | 5 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.564 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1820 |
| Assembly: | HM-H1 | Output Shaft Direction: | H1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Ratio Range: | 10:1 |
| Model Code: | HM824 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1172 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310132234 | Weight: | 49.00 LB |

