Grove Gear GR8240517.20 - GR-HM824-20-H1-56-20
Part #:GR8240517.20
Catalog #:GR-HM824-20-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | Center Distance (in): | 2.38 in |
| BF: | 0.41 | AG: | 6 |
| T: | 1.25 | B: | 6.12 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 7.76 |
| AD: | 5.18 | G: | 1.44 |
| J: | 5 in | BD: | 6.5 |
| U: | 0.75 in | F: | 2.88 |
| I: | 3.77 in | AE1: | 0.51 |
| L: | 5.51 in | V: | 1.94 in |
| C: | 6.94 in | D: | 2.5 |
Technical Specifications
| Assembly: | HM-H1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM824 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.326 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 2.38 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1421 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310132579 | Weight: | 49.00 LB |

