Grove Gear GR8240522.16 - GR-HM824-60-H1-56-16
Part #:GR8240522.16
Catalog #:GR-HM824-60-H1-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | I: | 3.77 in |
| AJ: | 5.88 | T: | 1 |
| C: | 6.94 in | J: | 5 in |
| B: | 6.12 | AE1: | 0.51 |
| BD: | 6.5 | G: | 1.44 |
| Center Distance (in): | 2.38 in | D: | 2.5 |
| LM: | 7.76 | F: | 2.88 |
| V: | 1.94 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AD: | 5.18 | AG: | 6 |
| L: | 5.51 in | U: | 0.75 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.38 | Input HP @ 1750 RPM: | 0.967 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Motor Frame Size: | 56 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | HM824 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-H1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1418 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132401 | Weight: | 49.00 LB |

