Grove Gear GR8240522.18 - GR-HM824-60-H1-56-18
Part #:GR8240522.18
Catalog #:GR-HM824-60-H1-56-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.38 in |
| U: | 0.75 in | BD: | 6.5 |
| G: | 1.44 | J: | 5 in |
| LM: | 7.76 | V: | 1.94 in |
| T: | 1.125 | BE: | 0.38 in |
| B: | 6.12 | C: | 6.94 in |
| AE1: | 0.51 | D: | 2.5 |
| AE2: | 0.31 | AG: | 6 |
| L: | 5.51 in | AD: | 5.18 |
| I: | 3.77 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 2.38 |
| Ratio: | 60:1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Model Code: | HM824 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.125 in |
| Output RPM: | 29.2 | Output Key: | 1/4 x 2.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.967 |
| Bore Code: | 18 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1418 in/lbs |
General Specifications
| UPC: | 690310132418 | Weight: | 49.00 LB |

