Grove Gear GR8240522.20 - GR-HM824-60-H1-56-20
Part #:GR8240522.20
Catalog #:GR-HM824-60-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.25 |
| BD: | 6.5 | AD: | 5.18 |
| AE1: | 0.51 | Center Distance (in): | 2.38 in |
| B: | 6.12 | L: | 5.51 in |
| F: | 2.88 | C: | 6.94 in |
| LM: | 7.76 | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| U: | 0.75 in | J: | 5 in |
| D: | 2.5 | I: | 3.77 in |
| G: | 1.44 | AG: | 6 |
| AE2: | 0.31 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 20 | Output Shaft Direction: | H1 |
| Model Code: | HM824 | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.250 in | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Series Code: | GR | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.967 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Assembly: | HM-H1 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1418 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 49.00 LB |

