Grove Gear GR8240524.20 - GR-HM824-100-H1-56-20
Part #:GR8240524.20
Catalog #:GR-HM824-100-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.38 in | V: | 1.94 in |
| BD: | 6.5 | C: | 6.94 in |
| AD: | 5.18 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| F: | 2.88 | T: | 1.25 |
| J: | 5 in | U: | 0.75 in |
| AK: | 4.5 | D: | 2.5 |
| BF: | 0.41 | AE2: | 0.31 |
| LM: | 7.76 | B: | 6.12 |
| L: | 5.51 in | G: | 1.44 |
| AG: | 6 | AE1: | 0.51 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 20 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 0.307 |
| Center Distance (in): | 2.38 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Model Code: | HM824 | Output RPM: | 17.5 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |
General Specifications
| Weight: | 49.00 LB |

