Grove Gear GR8240526.23 - GR-HM824-7.5-H1-140-23
Part #:GR8240526.23
Catalog #:GR-HM824-7.5-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 6.5 |
| AE1: | 0.51 | U: | 0.75 in |
| C: | 6.94 in | AG: | 6 |
| F: | 2.88 | G: | 1.44 |
| Center Distance (in): | 2.38 in | AD: | 5.18 |
| L: | 5.51 in | T: | 1.438 |
| V: | 1.94 in | BE: | 0.38 in |
| J: | 5 in | LM: | 7.76 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.31 | D: | 2.5 |
| B: | 6.12 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Model Code: | HM824 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.992 |
| Thrust Rating - output shaft: | 1659 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Motor Frame Size: | 140 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 995 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 49.00 LB |

