Grove Gear GR8240535.23 - GR-HM824-80-H1-140-23
Part #:GR8240535.23
Catalog #:GR-HM824-80-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AD: | 5.18 |
| J: | 5 in | I: | 3.77 in |
| F: | 2.88 | AG: | 6 |
| Center Distance (in): | 2.38 in | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.5 | U: | 0.75 in |
| L: | 5.51 in | LM: | 7.76 |
| BD: | 6.5 | AK: | 4.5 |
| V: | 1.94 in | G: | 1.44 |
| AE2: | 0.31 | T: | 1.438 |
| C: | 6.94 in | B: | 6.12 |
Technical Specifications
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Assembly: | HM-H1 |
| Ratio: | 80:1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM824 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio Range: | 80:1 |
| Center Distance (in): | 2.38 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| Weight: | 49.00 LB |

