Grove Gear GR8240538.18 - GR-HM824-7.5-H1-180-18
Part #:GR8240538.18
Catalog #:GR-HM824-7.5-H1-180-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 6 |
| AD: | 5.18 | AJ: | 7.25 |
| I: | 3.77 in | BF: | 0.53 |
| J: | 5 in | T: | 1.125 |
| AE1: | 0.51 | C: | 6.94 in |
| U: | 0.75 in | BE1: | 0.5 in |
| B: | 6.12 | Center Distance (in): | 2.38 in |
| F: | 2.88 | V: | 1.94 in |
| G: | 1.44 | L: | 5.51 in |
| L1: | 8.76 in | D: | 2.5 |
| AE2: | 0.31 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Output Shaft Direction: | H1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 x 2.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.38 | Input HP @ 1750 RPM: | 3.992 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | HM824 | Input Keyway: | 3/16 X 1.63 in |
| Thrust Rating - output shaft: | 1659 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 995 in/lbs |
General Specifications
| Weight: | 49.00 LB |

