Grove Gear GR8240549.19 - GR-HMQ824-5-H1-56-19
Part #:GR8240549.19
Catalog #:GR-HMQ824-5-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AG: | 6 |
| B: | 6.12 | AE2: | 0.31 |
| F: | 2.88 | AD: | 5.18 |
| J: | 5 in | LQ: | 4.63 in |
| T: | 1.188 | BF: | 0.41 |
| AJ: | 5.88 | G: | 1.44 |
| AE1: | 0.51 | C: | 6.94 in |
| I: | 3.77 in | V: | 1.94 in |
| Center Distance (in): | 2.38 in | BE: | 0.38 in |
| AK: | 4.5 | RQ: | 4.09 in |
| D: | 2.5 |
Technical Specifications
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Model Code: | HMQ824 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 5.323 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1451 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Output RPM: | 350 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 898 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310132692 | Weight: | 47.00 LB |

