Grove Gear GR8240550.19 - GR-HMQ824-7.5-H1-56-19
Part #:GR8240550.19
Catalog #:GR-HMQ824-7.5-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BF: | 0.41 |
| AK: | 4.5 | F: | 2.88 |
| LQ: | 4.63 in | I: | 3.77 in |
| C: | 6.94 in | Center Distance (in): | 2.38 in |
| BD: | 6.5 | BE: | 0.38 in |
| B: | 6.12 | V: | 1.94 in |
| D: | 2.5 | T: | 1.188 |
| AE2: | 0.31 | G: | 1.44 |
| J: | 5 in | AJ: | 5.88 |
| RQ: | 4.09 in | AG: | 6 |
| AD: | 5.18 |
Technical Specifications
| Series Code: | GR | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Motor Frame Size: | 56 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Center Distance (in): | 2.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.992 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ824 |
| Thrust Rating - output shaft: | 1659 | Bore Code: | 19 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 995 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB |

